Han® 1A
The new standard for small, universal industrial connectors
Han® 1A: The compact, robust and economical connector for controllers, small drives and control cabinets.
Increased miniaturisation in the machine/facility construction sector is also occurring in harsher industrial environments. Compact and versatile – yet still robust – industrial connectors are in demand.
For the first time, HARTING's Han® 1A offers a compact, affordable power connector, which can be used for controllers, small drives and control cabinets, and can also be installed in the field.
Suitable for a wide variety of applications (IP20/IP65)
In the field of machinery construction, the Han® 1A is used to connect tools and modules efficiently, including heating or cooling units, fans, control terminals, lighting systems, drives and vibration conveyors.
It is suitable for IP20 connections in control cabinets as well as for outdoor requirements, because it achieves IP65 protection in the locked position.
Modular construction
The Han® 1A is a compact and very robust rectangular connector featuring up to twelve contacts that can transmit data, signals and power.
Given its modular construction and range of different uses, it is particularly suitable for use in areas where a supply is needed for multiple small drives, sensors and devices.
A clearly structured connector system based on a few basic components simplifies material supply, as a plug-in connection consists of a maximum of twelve different contacts.
Thus, the Han® 1A offers a wide range of possibilities whilst minimising your supply inventory.
Easy to install
The Han® 1A is a rectangular alternative to circular connectors which is robust and easy to install. It is ideally suited for connecting devices on the periphery of production facilities, as well as for supplying tools and smaller machine modules. Its Snap-In technology eliminates the need for a time-consuming screw connection.
Even if several connectors of the same format are installed in parallel, there is no danger of confusion. With its coloured coding clips, the user can only plug-in the matching connector sides.
Your benefits at a glance:
- Uses up to 30% less space compared to Han® 3A: Compact connector for power that can be installed in the field
- Flexible in use: Transmits data, signals and power with up to twelve contacts
- Highly versatile: Modular system of inserts and accessories for indoor and outdoor applications (IP20/IP65)
- Less time required for installation: Fast connection using Snap-in technology – no screws required
- Minimum inventory needed: Clearly structured connector system based on a few basic components
- Reduced costs: Affordable installation connectors
What our customers say:
Catalogues, Brochures, Flyer
Please use the webform below to request your free Han® 1A sample or contact your representative directly: