Request your free sample to get a first impression of your benefits.
Free product samples requesting available!
"Try it Before you Buy"
At HARTING, it is important to understand what our customers and partners care about.
Therefore we are giving free products samples and also providing personal online demonstration for you to try it out.
The next level of modular industrial connectors
Your benefits at a glance:
- Smaller and lighter connectors allow space savings of up to 50%
- Maximum flexibility as scalable to the respective need
- Reduction of installation times by combining several individual connections
- Compatible with the components of the Han-Modular® series, the market standard for modular industrial connectors
- Sustainability through consistent modularisation
Push-In termination expands the broad HARTING range
Your benefits at a glance:
- Up to 30% less assembly time with direct insertion of the conductor into the contact chamber
- Easy handling due to tool-less termination
- Cost savings compared to alternative termination technologies
- Maximal flexibility - suitable for ferrules, stranded wires and solid conductors
- Compatible with identical products with other termination technologies
Mini PushPull ix Industrial®
Your benefits at a glance:
- Available in Type A (Cat6A Ethernet) and Type B (signal and bus communication) versions and standardized according to IEC 61076-3-124
- Compared with the conventional RJ45 PCB socket, the size is reduced by 70%
- 5 THR pins are used between the socket and the PCB to achieve a firm connection
- Can be used in high shock and vibration environment
- IP 65 / IP 67 waterproof and dustproof design
har-modular® PCB modular connector
Your benefits at a glance:
- Modular design, free combination of power supply, signal and data modules
- Based on the traditional DIN 41 612 type connector with the same robustness and durability
- Conforms to the industry standard of IEC 61076-3-124