Pin Header And Socket Header

Header Connectors

Reliable solutions for board-to-board interconnects which applies to various industries.

Pin header and female connectors comprised of a wide variety of board to board connection, available in dfferent pitch sizes and pin count numbers. They are cost effective solutions to connect with other PCB boards due to its simplicity and flexibility. 


HARTING Header Connectors Demo Board


Target Application : Industrial Control Boards


 

Pin Header
Technical Characteristics

  • HARTING's Pin header comprised of male BTB connectors of different pitches 1.27mm(0.05"), 2mm(0.079"), 2.54mm(0.1"), with single or dual rows of contact spacing.
  • PCB Termination styles include straight (vertical) or right angle through hole soldering and surface mount termination (SMT)
  • Different plating variation (Gold or Tin)
  • Breakaway design allows
  • Available for customized mating heights option
  • Adaptability to customer specifications

Pin Header for Board to Board (Selections)

1.27mm Single straight row single wafer 


2.54mm 3A Single straight row single wafer 


3.96mm Single straight row dual wafers 


2.0mm Single angled row single wafer 


2.54mm Single angled row


1.27mm Smaller dual angled rows THR


2mm Dual angled rows single wafer


1.27mm Straight dual rows single wafer SMT


2mm Dual straight rows single wafer


2.0mm Dual straight rows dual wafers THR


2.54mm Dual straight rows dual wafers THR


 

Female Socket
Header Technical Characteristics

  • Female header are the corresponding connectors that mate directly to male Pin headers. (Also known as socket headers)
  • Comprised of different pitches 1.27mm(0.05"), 2mm(0.079"), 2.54mm(0.1")
  • Provide a reliable and cost saving solutions for board-to-board interconnects
  • Applied to applications across a wide range of industries
  • Adaptability to customer specifications

Female socket header (Selections)

1.27mm Single straight female socket header  

2.0mm Single straight female socket header  

2.54mm Single straight female socket header  


1.27mm Dual straight female socket header

2.0mm Dual straight female socket header

2.54mm Dual straight female socket header


1.27mm Dual straight female socket header SMT


1.27mm Female socket header with hold down peg


Brochures

 


Does your application need to be smaller, yet you have very specific dimensional expectations? Take a look at our versatile connectors and solutions to cater your requirements.

PCB connectors

HARTING offers solutions for various sizes and applications in which it is necessary to connect PCBs.

DIN Connectors

The DIN connectors has proven itself millions of times as a tested classic for connecting circuit boards and backbones.

Free consultation 

Are you interested to know more about HARTING header connectors? Request your free consultation to get a first impression of your benefits.