Access to space-saving switches with circular connector
on 20.10.2016 at 15:31
The classic M12 connector is changing. With its D/A-coded M12 PCB in two-piece and angled design, HARTING provides circular connectors with access to space-saving switches.
The codings offer power supply and Fast Ethernet up to 100Mbit/s.
With its 90° angled construction, the M12 circular connector mounts particularly well on printed circuit boards which are placed flat in a rack or a device. Here, space saving plays a decisive role. This space saving sees the new M12 follow the trends towards miniaturisation.