Han-Eco® Outdoor: weatherproof seals ideal for outdoor applications
HARTING presents Han-Eco® A Outdoor – the connector in high-performance plastic for use outdoors. The series now also offers standard A-sized housings for configuring robust and flexible interfaces for demanding environmental conditions.
The benefits of Han-Eco® A housings now extend to outdoor use: especially the option of fitting pre-assembled inserts to the back of the mounting housing, saving considerable installation time.
Han-Eco® A Outdoor seals are made of a different material from industrial housings. High-quality profile and flange gaskets made of fluorinated rubber (FPM) are oriented towards the Han M® housing.
This material offers amazing resistance to environmental conditions, making Han-Eco® A Outdoor the best connector for outdoor use.
In addition, all the popular benefits of the Han-Eco® series have been retained: these lightweight plastic connectors are easy to install and corrosion-resistant, providing customers with flexible assembly options. The integral frame as well as the option for an integral cable gland reduce the number of parts that can be fitted.