Han® M23 Power-Hybrid offers convincing high current carrying capacity
The Han® M23 Power specialises in the transmission of power and signals. It has a high current carrying capacity. In addition, it can also transmit signals. It extents the Han® M23 series, which now allows the industrial lifelines of signal and power to be fully supplied. The field of application includes drive technology as well as all areas with increased demands on vibration safety and protection against dust and water as well as other external mechanical influences. In addition, there are applications in which effective shielding against electromagnetic interference is required.
The robust housing of the Han® M23 Power meets IP protection classes 67 / 69K in closed position – making it particularly suitable for harsh industrial environments. Due to the tool-free assembly, the connector is suitable both for field assembly by service personnel as well as for serial production. With power contacts for a voltage range of up to 630 V AC and a maximum current carrying capacity of 28 A, large amounts of power can be transmitted in small installation space.
In line with the contact insert, the Han® M23 series offers a wide range of housings: straight, angled and rotatable sleeve housings, as well as various bulkhead and coupling housings, in order to adapt optimally the connectors to the requirements of the respective Environment.
The contact inserts in the series, e.g. Han® M23 Signal (6 to 19-pole) and Han® M23 Power (6 to 9-pole) are plug-compatible with most other type M23 round connectors available on the market.
Especially the fast and secure mating and unmating processes ensure the comfortability of the Han® Com Lock locking System.