Simple assembly thanks to tool-free assembly

HARTING presents the new RJ Industrial® MultiFeature series

Shanghai, Sep 7, 2020 – The HARTING Technology Group as pioneer for Industrial Ethernet cabling solution launch the latest generation of the legendary HARTING RJ Industrial® filed termination RJ45 connectors.

With the new RJ Industrial® MultiFeature series, HARTING can perfectly meet the wishes and requirements of its customers for even easier installation in the field. The further development of the successful RJ Industrial® MF series is characterised by tool-free assembly, easier assembly and a robust metal housing. The highlight of the new RJ45 series are the integrated blades, which shorten the individual strands to the correct length when closing the connector. Virtually a built-in side cutter. This completely eliminates this time-consuming work step and the assembly is more than 25% faster.

While the classic RJ45 was a telecommunications development that was not sufficient for every industrial requirement, the HARTING RJ Industrial® MultiFeature series meets all the requirements and challenges of a tough operating environment. While the classic RJ45 was a telecommunications development that was not enough for every industrial demand, the HARTING RJ Industrial® MultiFeature series can cope with all the requirements and challenges of a hard-operating environment. Safe Cat. 6A performance, IP20 and IP65/67 housing combined with PoE power supplies IEEE802.3af (PoE 15.4W) / IEEE802.3at (PoE 25.5W) / IEEE802.3bt (PoE 100W) supply data and power for any device.

The suitability for flexible and solid wires from AWG 26 to 22, the robust cable fastening and angled connectors with variable cable outlet direction are further features with great benefits for customers.

HARTING RJ Industrial® MultiFeature series available in straight version
HARTING RJ Industrial® MultiFeature series available in angled version
HARTING RJ Industrial® MultiFeature series angled group
HARTING RJ Industrial® MultiFeature series can be assembled without tools, making it the perfect solution for use in the field

About HARTING:

The HARTING Technology Group is one of the world's leading providers of industrial connection technology for the three lifelines of Data, Signal and Power and has 14 production plants and 44 sales companies. Moreover, the company also produces retail checkout systems, electromagnetic actuators for automotive and industrial series use, charging equipment for electric vehicles, as well as hardware and software for customers and applications in automation technology, mechanical and plant engineering, robotics and transportation engineering. In the 2018/19 business year, some 5,300 employees generated sales of EUR 750 million.

HARTING first entered China market in 1988 and is the first global connector manufacturer in the Chinese market awarded the CCC (China Compulsory Certification).  HARTING creates standards in the connector industry and provides connectivity and networks solutions to our esteemed customers according to their special requirements.  The company focuses on factory automation, transportation, renewable energy, power transmission, machinery & robotics, LED markets etc.  HARTING China operates in in Hong Kong, Zhuhai, Shenzhen, Guangzhou, Xiamen, Changsha, Wuhan, Hangzhou, Shanghai, Suzhou, Nanjing, Chengdu, Xian, Zhengzhou, Qingdao, Tianjin, Beijing, Shenyang, Changchun, Taiyuan and Taipei. HARTING has manufacturing sites in Zhuhai and Beijing.

Follow HARTING on LinkedIn now

Follow HARTING on LinkedIn now

We look forward to seeing you there!