HANNOVER MESSE Press folder

All the information about the HANNOVER MESSE, from May 30 - June 2, 2022, is included here.

HARTING is making Connectivity+ tangible at the HANNOVER MESSE 2022  

Philip Harting, CEO of the HARTING Technology Group, used a model to present the functionality of the Han-Modular® Domino modules to the attending trade fair audience.

Finally, after a two-year hiatus due to the pandemic, the HANNOVER MESSE has returned and opened its doors as an in-person event once again. The HARTING Technology Group is in attendance and hosting its traditional press conference in front of an audience of industry journalists, partners and trade fair visitors...

Download press material here:

har-modular®

har-modular® is a modular principle: The various modules can be combined in over a billion different ways.

In today’s industrial arena, devices and equipment is being developed in ever shorter cycles. The design and routing of circuit boards are becoming more sophisticated, posing a challenge to developers in search of the right solutions for all data, signals or power to be transmitted...

Download press material here:

M12 PushPull

Push-pull locks to IEC 61076-2-010 offer up to 90% savings in time by comparison with threaded connections.

Installation time is a considerable cost factor in assembly. Fast locks based on the push-pull principle save up to 90% here by comparison with traditional screw locks for M12 circular connectors. For the first time, the new IEC 61076-2-010 standard now provides an internationally uniform definition for the locking mechanism for M12 connectors for vertical and recessed device sockets.  It is also possible to connect flying cable couplings...

Download press material here:

Single Pair Ethernet (SPE)

Bringing IIoT to the field – T1 Industrial Style, available with immediate effect in sturdy M12 housing

T1 Industrial Style interface available in M12 housing / space-saving, resource-protecting infrastructure ready for the field / IP65/67 protection and optimal screening for secure transmission from the cloud to the sensor...

Download press material here:

Collaborative Engineering at HARTING

Joint development, creating new products hand in hand with customers and partners – Collaborative Engineering at HARTING.

Joint development of customer projects – from the start of the project to production: that’s Collaborative Engineering the HARTING way. The technology company from Espelkamp will be presenting tailored customer solutions at the 2022 HANNOVER MESSE...

Download press material here:

Han® HPR Compact

With the Han® HPR Compact (front) for interfaces, users save 20 percent of the installation space compared to previous solutions.

Han® HPR is a globally recognised standard for connector housings that require special protection against environmental influences whether applied in power generation plants, rail vehicles or ships. Aiming to expand the connector range for harsh environments with limited installation space, HARTING is currently adding the “Han® HPR Compact” hoods and housings to the series...

Download press material here:

Han® HPR HPTC

Han® HPR HPTC for connecting transformers, frequency converters (picture), power distribution equipment or battery storage systems / fuel cells. The series was developed for transmitting high currents. It is easy to install and protects from even massive external impacts.

The connections of transformers are permanently exposed to intense environmental impacts: mechanical effects, water, oil, direct sunlight, and ozone can significantly reduce the service life of components. That is why the new Han® HPR HPTC series was developed especially for transformer applications in harsh environments...

Download press material here:

Han-Eco®

Han-Eco® for data centres: In tests, the voltage drop at the contacts was only half that of comparable CEE solutions.

Plug & Play connectors from HARTING reduce the energy consumption of IT equipment. The Han-Eco® connector, for example, minimises voltage losses at data centre units by up to 50 %, which is made possible by using particularly low-impedance contacts....

Download press material here:

Han-Modular® Domino Module

Modular Han® B housing; instead of 4 conventional modules, there is now space for 8 Domino cubes.

HARTING has accompanied and supported industrial transformation for more than 70 years. At present the challenges are different, but the foundation for today’s industrial transformation is formed by basic technologies such as interfaces for the transmission of power, data and signals. HARTING is therefore launching the Han-Modular® Domino Modules, which will take the world of modular industrial connectors to the next level...

Download press material here: