Docking frame for flexible IP65/67 protected machine connections
Espelkamp, 14 November 2023 --- HARTING is expanding its range of docking frames with IP65/67 protected solutions available in the standard sizes for industrial connectors (6B to 24B). This allows machine modules as well as tools to be docked automatically – and entirely tool-free. A plug-in process or even hard wiring including cables can be dispensed with "blind mating" option.
A floating side of the docking frame as well as guiding elements provide the necessary flexibility and safety during the plugging process. When docked, the two halves of the housing form an interface. The docking frame can compensate for a lateral offset of 1 mm, while there is a clearance of 1.5 mm for safe and secure mating in the axial direction. After execution, an IP65/67 protected connection is created between the seals on both sides.
The IP65/67 docking frames can be used flexibly with Han® monoblocks and Han-Modular® modules. Complete, all-round protection of the interfaces is achieved with housings for rear mounting.
The advantages at a glance:
§ Lower production and installation costs thanks to "blind mating" option
§ Touch safe contacts streamline convenient installation
§ High reliability thanks to protection class IP65/67