Han® 16 HPR EasyCon: robust connectors for miniaturisation in the rail sector
We have optimised the dimensions of the Han® 16 HPR EasyCon so well that that there is enough room for two to four high-current contacts (up to 2 x 650 A) in even a small installation space. Power can be supplied to rail vehicle compressors, single-wheel drives and ventilation systems within this performance range. Delivering compact performance, this new connector addresses the trend for miniaturisation in the rail sector.
The two-part housing provides plenty of space for cables and is easy to install. HARTING also provides accessories for easy additional tension relief and cable shield connections.
In addition to the high-current contacts, the new connector can also be installed with six different Han-Modular® modules – for power and signal transmission, for example. Han® 16 HPR EasyCon is the only HARTING housing in this size with a frame with enough room to accommodate so many modules. Users can save a quarter of installation space compared to the next connector size up with this option.
The simple contact retainer and housing design enables rapid installation. The hood and mounting housing are ready to be screwed together in just a few quick and easy steps. The shielding remains visible to the operator throughout the installation process. The design of the HARTING shield connection is so robust and reliable that the risk of attenuation loss is minimised.
Han® 16 HPR EasyCon is the crowning glory of the HARTING range for the rail sector: alongside Han® 34 and Han® 24 HPR EasyCon, it is the solution for applications requiring connectors with smaller dimensions – addressing the trend for miniaturisation.