Connectors, Male connector, Reflow soldering termination (THR), Rated current: 1 A, Contacts: 16, Straight, Copper alloy, Sn over Ni, Termination side, Au over Pd/Ni, Mating side, Performance level: 2, Thermoplastic resin (PCT), Beige
Category: Connectors, Series: SEK Low-profile, Element: Male connector, Description of the contact: Straight, Termination method: Reflow soldering termination (THR), Connection type: PCB to cable, Number of contacts: 16, Termination length: 2.9 mm, Performance level: 2, Contact rows: 2, Contact spacing (termination side): 2.54 mm, Rated current: 1 A, Rated voltage: 500 V, Insulation resistance: <109 Ω, Contact resistance: ≤ 20 mΩ, Limiting temperature: -55 ... +125 °C (during reflow soldering max. +240 °C for 60 s), Insertion and withdrawal force: ≤ 32 N, Mating cycles: ≥ 250, Test voltage Ur.m.s.: 1 kV, Isolation group: II (400 ≤ CTI > 600), Material (insert): Thermoplastic resin (PCT), Colour (insert): Beige, Material (contacts): Copper alloy, Surface (contacts): Sn over Ni Termination side, Au over Pd/Ni Mating side, Material flammability class acc. to UL 94: V-0, RoHS: compliant, ELV status: compliant, China RoHS: e, REACH Annex XVII substances: No, REACH ANNEX XIV substances: No, REACH SVHC substances: No, Specifications: IEC 60603-13, UL / CSA: UL 1977 ECBT2.E102079, CSA-C22.2 No. 182.3 ECBT8.E102079, Packaging size: 100, Net weight: 2.14 g, Country of origin: Switzerland, European customs tariff number: 85366990, eCl@ss: 27440402 PCB connector, Assembly video: https://www.youtube.com/watch?v=niDV6lnGb1s&list=PLMZc5h6W9KUzuBSvROg-yU9twleuBbUHj&index=6,
09195166324
![SEK-19 SV HT MA LP STR29 16P PL2 SEK-19 SV HT MA LP STR29 16P PL2](/sites/default/files/epim/daten/Archiv/Image/2017/9/6/0919550X324_2/0919550X324_2_L.jpg)
https://b2b.harting.com.cn/files/epim/daten/Archiv/Image/2022/8/19/0919550X324_2_20220819_161243337/0919550X324_2_20220819_161243337_S.jpg
On