Products & Solutions

Customised assemblies

Wide selection of standardised and customised cable assemblies

Cables, cable assemblies, distribution boxes:
Solutions for IT, building automation and industry

HARTING's cabling solutions are designed, tested and certified for the complete industrial environment. The IP protection, plug-in safety, robustness, vibration resistance and EMC safety can all play a significant role depending on your application environment. Reduced installation time and simplified logistics are often the key aspects of custom solutions. Our product range includes moulded cables and pre-assembled cabling with plastic or metal hoods and housings. In addition to standardised patch cords for the M8, M12 and RJ45 variants, markets, as they become larger and more complex, are also demanding increasingly specific components HARTING offers a solution that covers the assembly of simple connecting cables all the way to complex cabling systems. Our portfolio is supplemented by a variety of sensor/actuator boxes, as well as specific power distributors for the infrastructure cabling of decentralised drive systems.

Glass fibre components

 

  • Working with glass fibre and POF
  • Polishing multiple fibres simultaneously
  • Integrated part of a hybrid cable
  • Various usages are possible

Encapsulation moulding

  • A solid solution for
    Han® cable assemblies
  • Compact solution for double cable assemblies
  • Tightly fixed cable routing
  • Also possible for small quantities

Data cable

  • Moulded cable assemblies for data applications
  • M12 and RJ45 connectors
  • PushPull cable
  • Modified cable entries

M23 servo, motor und signal/encoder cables

  • EMC compliant
  • Plug compatibility with Intercontec Speedtec
  • According to various manufacturers' standards
  • Encoder cables with different inserts: with 6, 7, 9, 12, 16, 17 or 19 poles
  • Motor cables with different inserts: 5+PE, 4+3+PE, 5+3+PE (A), 5+3+PE (B), 4+4+3+PE (B)

Bridging cables

  • Cable sets based on the customer's specifications
  • Complies with the special requirements of the railway sector
  • Long-term tests are possible
  • Mechanical construction and modified connectors
  • Customised packaging ensures safe shipping