HARTING MICA® with EtherCAT connectivity
on 07/18/2018 at 12:38
HARTING will be exhibiting first MICA® product prototypes with EtherCAT connectivity at SPS IPC Drives in Nuremberg (November 22 – 24 2016, hall 10 / stand 140).
MICA®s modular Open Source Software Architecture makes it the ideal solution for developing edge and cloud applications in production. Creating the EtherCAT functionality as an internal MICA® function module enables MICA® to deliver further benefits, such as protection class IP67, connectors suitable for industrial use and compliance with major industry standards. The first EtherCAT production model will be available at the beginning of 2017.