M12 Slim Design with HARAX® Quick Connect: Click and done!
Following the trend of miniaturization, HARTING is expanding its M12 family in the field of slim design connectors with HARAX® insulation displacement Quick Connect connectors – the slim, field-installable solution for automation technology. This allows fast and uncomplicated cabling on site.
In addition, the new versions also offer the option of tool-free installation thanks to the PushPull locking system, which is offered as an alternative to the conventional screw locking system. As a result, installation is as easy as “click and done”!
HARAX® connection technology and PushPull locking are incorporated into the slim and durable Slim Design housing which is already well-known for its crimp design. The compact and robust housing allows for high integration density on corresponding devices and withstands torques up to 1.5 Nm. It also features IP65/67 protection and is designed for harsh ambient temperatures of -40 to + 85° C. The integrated 360° shield concept of the Slim Design series provides robust protection against EMC influences and allows interference-free transmission. It saves space, resists all environmental influences and offers performance that is unrivalled: just perfect for any and all assembly in the field.