Modular connector for CAN networks
HARTING has developed the Han-Modular® ID module for CAN networks, a bus system for automation and control featuring a number of advantages such as high functional reliability – also under demanding and harsh conditions.
The revision status of a drive and its parameters are just some of information that can be stored and which ensure reliable identification.
The CAN ID module is suitable for industrial applications and supports CAN’s standardized DS301 communication profile in automation. This profile governs how devices exchange data.
In addition to features such as status and diagnostic displays, as well as automatic baud rate, the extensive object directory ensures that customers will find sufficient space for their data.
HARTING’s strategy towards smarter connectors goes even further: an ID module for Industrial Ethernet-based networks is planned. Other solutions emerging for the future include integrated sensors and media converters in modular connectors.