Request your free sample to get a first impression of your benefits.
Free product samples requesting available!
"Try it Before you Buy"
At HARTING, it is important to understand what our customers and partners care about.
Therefore we are giving free products samples and also providing personal online demonstration for you to try it out.
The next level of modular industrial connectors
Your benefits at a glance:
- Smaller and lighter connectors allow space savings of up to 50%
- Maximum flexibility as scalable to the respective need
- Reduction of installation times by combining several individual connections
- Compatible with the components of the Han-Modular® series, the market standard for modular industrial connectors
- Sustainability through consistent modularisation
Push-In termination expands the broad HARTING range
Your benefits at a glance:
- Up to 30% less assembly time with direct insertion of the conductor into the contact chamber
- Easy handling due to tool-less termination
- Cost savings compared to alternative termination technologies
- Maximal flexibility - suitable for ferrules, stranded wires and solid conductors
- Compatible with identical products with other termination technologies
RJ45 Domino Module
The conceptual structure is identical to that of a conventional RJ45 module, with a so-called plug adapter on the female side, which can be plugged into a standard RJ45 harness for connection. Despite its compact design, the plug adapter contains a complete metal 360° shielding and is therefore protected against external interference. Guaranteed data transfer rates of up to 10 Gbit/s are guaranteed in accordance with Cat. 6A.
The male modules are suitable for standard RJ45 harnesses. The smaller, lighter connectors save up to 50% of space compared to conventional RJ45 solutions. By combining several individual connectors, there are significant cost savings and shorter installation times, and the new components are more cost-effective.
Existing Domino Cube and Han-Modular® series components are compatible, making it easy to create standalone RJ45 - power combinations.
Mini PushPull ix Industrial®
Your benefits at a glance:
- Available in Type A (Cat6A Ethernet) and Type B (signal and bus communication) versions and standardized according to IEC 61076-3-124
- Compared with the conventional RJ45 PCB socket, the size is reduced by 70%
- 5 THR pins are used between the socket and the PCB to achieve a firm connection
- Can be used in high shock and vibration environment
- IP 65 / IP 67 waterproof and dustproof design