INDUSTRY SEGMENT - Data Center

Cutting-edge Data centers technology for installation, space and energy efficiency

Challenges data centers are facing regarding energy conservation and emission reduction

  • Robust construction demands, increasingly stringent local policies and challenges due to reduced supply will directly lead to the failure of new data centres to pass the performance evaluation for the next step of data centre construction.
  • The complexity of the customer's business brings more difficulties in choosing a technical framework and energy-saving solutions, leading to high data centre construction costs, investment due to sub-standard energy efficiency.
  • Low utilisation efficiency of external power resources will directly lead to low power yield and low out-of-box rate of the data centre. 
  • Power density of a single cabinet brought about by the computing power gains of IT equipment keeps increasing, directly leading to the difficulties of eliminating hot spots in the data centre and more risks of serious downtime.

Low Voltage Distribution System - End Distribution

For header cabinet/small busbar-rack PDU connection

Han® 1A

Your benefits at a glance:

  • 100% tested cable assemblies
  • Lightweight and compact connectors
  • High flexibility
  • Reduced installation times
  • Cost reduction
  • Special PVC cable
  • Versions: 3+PE (16 A/400 V), 3+PE+Shld (10 A/400 V) and 5+PE (10 A/400 V)
  • IP65 protection class
     
Find out more!

Han® 3A

Your benefits at a glance:

  • Flexible compact connector system for different application environments and mounting requirements (e. g. angled versions)
  • Hoods and housings with different surfaces available (from high performance plastic up to stainless steel)
  • Suitable for different termination technologies
     
Find out more!

Han Compact

Your benefits at a glance:

  • Inner fastening mechanism
  • Compact design saves space
  • Thermoplastic or metal hoods/housings
  • For inserts in the Han® Q series
     
Find out more

Han-Eco®

Your benefits at a glance:

  • Metal and plastic variants of standards Han-Eco® A and Han-Eco® B, respectively, are intermateable
  • Rear mounting option considerably reduces installation times
  • Low weight solution offers high mechanical robustness
  • Outdoor variants available for enhanced environmental requirements
  • Corrosion resistant hoods and housings made of plastic
  • Fire resistance according to UL94 V0
     
Find out more

Power Shelf OCP Connector

Your benefits at a glance:

  • Finger protected contacts rated 50 amps at 480 volts
  • Potential coding
  • Ability to accommodate four connectors on one power shelf
  • Easy-latch trigger for one handed disconnections
  • Contact bridging for manufacturability
  • Lock-out tag-out capable
     
Find out more

Han® ORV3

Your benefits at a glance:

  • Up to 50% less installation space required compared to classic rack system solutions
  • Rapid scalability of data centres due to the consistent modularisation of rack systems
  • Simple service for high volume data centre components 
  • Complexity reduction through minimisation of SKUs thanks to OCP (Open Source System) compliance
  • Fast configuration of solutions for different current and voltage requirements, also made possible by convenient jumpers
  • Safe installation process due to touch safe contacts
  • High flexibility for installation due to different termination technologies: PCB and crimp
  • Time savings through use in pre-assembled cabling solutions for power distribution from one single source
  • World-wide manufacturing allows our customers to source their assemblies in region at competitive pricing
     
Find out more

HARTING Customised Solutions (HCS)

Our expertise:

  • Product management
  • Project engineering
  • Manufacturing
  • Quality control
     
Find out more

Low Voltage Power Distribution System - HARTING Connectors - Small Busbar Distribution System

Han Compact

Your benefits at a glance:

  • Inner fastening mechanism
  • Compact design saves space
  • Thermoplastic or metal hoods/housings
  • For inserts in the Han® Q series
     
Find out more

Han-Eco®

Your benefits at a glance:

  • Metal and plastic variants of standards Han-Eco® A and Han-Eco® B, respectively, are intermateable
  • Rear mounting option considerably reduces installation times
  • Low weight solution offers high mechanical robustness
  • Outdoor variants available for enhanced environmental requirements
  • Corrosion resistant hoods and housings made of plastic
  • Fire resistance according to UL94 V0
     
Find out more

HARTING Customised Solutions (HCS)

Our expertise:

  • Product management
  • Project engineering
  • Manufacturing
  • Quality control
     
Find out more

Han® 1A

Your benefits at a glance:

  • 100% tested cable assemblies
  • Lightweight and compact connectors
  • High flexibility
  • Reduced installation times
  • Cost reduction
  • Special PVC cable
  • Versions: 3+PE (16 A/400 V), 3+PE+Shld (10 A/400 V) and 5+PE (10 A/400 V)
  • IP65 protection class
     
Find out more

Han® 3A

Your benefits at a glance:

  • Flexible compact connector system for different application environments and mounting requirements (e. g. angled versions)
  • Hoods and housings with different surfaces available (from high performance plastic up to stainless steel)
  • Suitable for different termination technologies
     
Find out more

HARTING Customised Solutions (HCS)

Our expertise:

  • Product management
  • Project engineering
  • Manufacturing
  • Quality control
     
Find out more

PushPull V4 Industrial

Your benefits at a glance:

  • Better protection with new housing material
  • Additional anti-rotation lock provides better safety and reliability for the process
  • Simple and intuitive operations
     
Find out more

ix Industrial® - Ethernet Interface

Your benefits at a glance:

  • Compact and space-saving design
  • Rugged and durable design
  • Data transmission up to 10 Gbit/s
  • Suitable for high mating and unmating times
  • Seismic and impact resistant
     
Find out more

HARTING Customised Solutions (HCS)

Our expertise:

  • Product management
  • Project engineering
  • Manufacturing
  • Quality control
     
Find out more

RJ45 Cabling System

Your benefits at a glance:

  • Compact and space-saving design
  • Rugged and durable design
  • Data transmission up to 10 Gbit/s
  • Suitable for high mating and unmating times
  • Seismic and impact resistant
     
Find out more

preLink® Ethernet Cabling System

Your benefits at a glance:

  • Replaceable plug-in surfaces on the plug ensure widespread use of Ethernet cables in the future
  • preLink® assembly tools ensure reliable installation process
  • Simple, time-saving installation in confined spaces
  • Use pre-assembled cable assemblies for quick replacement during maintenance and upgrades
  • For use in automation, railway technology and energy
     
Find out more

Fiber Optic Cable Assemblies

Your benefits at a glance:

  • LC APC angled physical contact
  • Custom cable assemblies meeting the toughest demands
  • Complete range of acces-sories for fiber optic in harsh operating environments
     
Find out more

HARTING Customised Solutions (HCS)

Our expertise:

  • Product management
  • Project engineering
  • Manufacturing
  • Quality control
     
Find out more

Han-Protect Fused I/O Coupler

Your benefits at a glance:

  • Modular fuse protection can be accessed on the outside of the panel, simplifying troubleshooting and reducing downtime. 
  • Fast field installation increases speed to market
  • Enables plug-and-play PLC cabinets eliminating labor for cabinet wiring.
     

**Samples will be available soon and can be requested by contacting our sales staff.**
 

Find out more

RJ45 Cabling System

Your benefits at a glance:

  • Compact and space-saving design
  • Rugged and durable design
  • Data transmission up to 10 Gbit/s
  • Suitable for high mating and unmating times
  • Seismic and impact resistant
     
Find out more

Single Pair Ethernet – HARTING T1 Industrial

Your benefits at a glance:

  • International standard plug-in surface, conforming to IEC 63171-6 standard
  • For building future-proof, standardized Single Pair Ethernet (SPE) communication networks via standardized cabling in accordance with ISO/IEC 11801 and TIA 42
  • Designed for industrial applications in M ​​3 I 3 C 3 E 3 environmental conditions
  • Meets all IEEE 802.3 requirements for single-pair Ethernet
  • Rugged industrial design, 360° shielding, snap protection and high mating cycles
     
Find out more

Fiber Optic Cable Assemblies

Your benefits at a glance:

  • LC APC angled physical contact
  • Custom cable assemblies meeting the toughest demands
  • Complete range of acces-sories for fiber optic in harsh operating environments
     
Find out more

HARTING Customised Solutions (HCS)

Our expertise:

  • Product management
  • Project engineering
  • Manufacturing
  • Quality control
     
Find out more
Data Center application products : Overview

Digital Tools | Whenever you need it

Let's Talk about Your Data Center Project

Send us a message and we'll match your request with the best data center connectivity consultant.  If you need immediate assistance, call us at (866) 278-0306.