SPS Press Release
Find all information to SPS Smart Production Solutions 26 to 28 November 2019
General information about HARTING and the exhibition SPS Smart Production Solutions
The fair trade “SPS Smart Production Solutions” in Nuremberg is an international trade fair for electrical automation, systems and components. HARTING will be in Nuremberg from 26 to 28 November 2019 (Hall 10/Stand 140) to present a number of innovative products and solutions:
- Han® DDD: Secure signal transmission with minimum space requirements
- Han-Modular®: New Shielded Module and an M12 solution
- Han® Configurator: New features simplify modifications
- Han® Rear-Fit: Quick installation of interfaces inside the switch cabinet
- Han® 1A: Versatile lightweight
Please find further information here: HARTING at the SPS Smart Production Solutions 2019
Future-proof connectivity for industry and IT
HARTING Technology Group will use this year’s SPS – Smart Production Solutions expo (November 26-28, 2019 in Nuremberg) to showcase a slew of innovative products and solutions for digital and smart automation. The trade fair appearance will be marked by close cooperation with software developer PerFact (Herford) and the founding of the network for Single Pair Ethernet (SPE)...
Download press material here:
Han® DDD: Secure signal transmission with minimum space requirements
The Han® DDD industrial connector is currently the most consistent representation of miniaturisation in the robotics sector. The monoblock expands the benefits of the Han D® Series to enable the strongest possible transmission on minimum installation space. The triple “D” stands for maximum contact density...
Download press material here:
Han-Modular®: New Shielded Module and an M12 solution
With the new Han® Shielded Power Module, users can for the first time make the connection of shielded power cables both modular and mateable. Also new to the Han-Modular® portfolio is an M12 solution for mechanical engineering and transportation applications, as well as the Han DD® double module. From the latter, space-saving interfaces can be created e.g. in robotics and automation that enable shorter assembly times...
Download press material here:
Han® Configurator: New features simplify modifications
For the first time ever, users can now make customised adjustments to the housings of series-produced industrial interfaces by using the Han® Configurator, the HARTING online tool for designing connectors (at www.harting.com). Cable entries can be modified, letterings can be applied to hoods and housings...
Download press material here:
Han® Rear-Fit: Quick installation of interfaces inside the switch cabinet
In addition to solutions in the Han® B and Han-Eco® B standards, rear-mountable interfaces for trouble-free data transmission will also be available as of Q1 2020 -- the Han® B/EMC Rear-Fit. Simplified handling speeds up the processing of equipping control cabinets with interfaces and thus offers interesting options to manufacturers of robotics and automation technology...
Download press material here:
Han® 1A: Versatile lightweight
Download press material here:
Press Contact
HARTING Stiftung & Co. KG
Detlef Sieverdingbeck
Leader Communication and Public Relations
Marienwerderstr. 3
32339 Espelkamp
Tel.: +49 5772 47-244
Fax: +49 5772 47-400
Detlef.Sieverdingbeck(at)HARTING.com