Products & Solutions
Han-Modular® Flexbox - The next dimension of modularity
Modular building block system for the configuration of housings that meets exactly the customer's requirements.
The flexible and reliable supply for fast, linearly moving components of machines and systems is achieved through the use of energy chains. With the Han-Modular® Flexbox, HARTING offers a novel interface in the modular plastic housing system. Longer, moving cable runs for machines and machine modules are easier to install and maintain.
Fast exchange of energy chains
The Han-Modular® Flexbox makes it possible to sub-divide energy chains into flexibly manageable and easily replaceable segments. Therefore, the replacement of an energy chain becomes a child’s game. In addition, the connector can be easily adapted to the geometry of the energy chain, which results in significant space savings.
The modular housing concept replaces the previous implementation consisting of multiple individual connections and offers a single plug-in and disconnection point as a compact overall solution. This reduces the associated construction and connection effort, and less space is needed. Fastening elements can be used to join the housings together in different constellations. As a result, the height and width of the interface can be flexibly designed.
Fulfillment of valid standards and protection against environmental influences
The Flexbox’s housing and other components are made of high-performance plastic and comply with the applicable standards in terms of fire protection and resistance to environmental influences.
The seals on the cable glands are designed for easy handling and are available for cable diameters from 4 to 24 mm. The system is rounded out by integrated strain relief that can withstand forces in excess of 150 Newton. The Flexbox is a stand-alone solution that boasts all the features of housing for industrial connectors.
The connections in the Han-Modular® Flexbox are securely protected against environmental influences such as water and dust. Screw locks in different designs ensure tightness.
Modularity inside the housing as well
HARTING has succeeded in continuing the modularity inside the housing as well. Nearly all of the Han-Modular® portfolio - which features more than 100 modules for transmitting currents, signals and data, as well as compressed air and fibre-optic signals - can be used in the Flexbox.
This results in almost endless combination possibilities when it comes to implementing the right interface for every application. A plastic retaining frame enables integration of the Han-Modular® modules in the Flexbox. Currently, a maximum of four modules can fit in one frame.
Your benefits at a glance:
- Time and cost optimisation: Fast exchange of energy chains via Plug & Play
- High flexibility: energy chain can be easily adapted to the individual requirements of a manufacturing system
- Perfect fit: the connector can be adapted to the geometry of the chain
- Easy expandability: versatile combination possibilities thanks to the broad Han-Modular® portfolio
- Space savings: flat housing concept
- Low maintenance / less downtimes