HARTING have your overmoulded cable assembly needs covered

If you’re looking for the very finest range of overmoulded cable assemblies, you’re in the right place!

HARTING cabling solutions have been designed and certified to ensure they meet the demands and challenges of every industrial environment. By undertaking rigorous testing of IPx protection, mating reliability, robustness, vibration resistance and EMC safety, you can rest assured that all critical factors have been assessed and production completed to the highest standards. As a result, users are able to rely on powerful and proven systems that are designed precisely for their applications.

Our product range comprises of moulded cables and pre-assembled cabling with plastic or metal housings. We also offer customised variants in addition to our standardised lengths and solutions, including the option of single or double-ended with straight or angled connectors.

HARTING is continuously researching and expanding its portfolio to meet customer demands for miniaturisation and reduced installation times.

So read on to discover more about some of our most popular overmoulded cable assemblies. You can even browse these products in our eShop or click through to read more on our dedicated product pages.

M12 Connectors

The M12 options for overmoulded cable assemblies include L, X and B-coded, with solutions for power, profibus and high-speed Ethernet applications. They are available in IP65/67 and with two types of termination - field assembly and standard crimp.

M8 D-coded

The M8 D-coded has a robust metal housing with continuous shielding, which enables it to supply 100 Mbit/s Fast Ethernet. It is also PoE-capable in D-coding, meaning it is able to simultaneously supply both data and power.

RJ45

HARTING supply a wide range of solutions for the classic RJ45 connector, including pre-assembled system cables, device side solutions such as service interfaces and PCBs and hybrids which offer power and data within one housing.

Expanded beam

HARTING's expanded beam cable assemblies are the ideal solution for achieving fibre optic connectivity in harsh and dirty environments such as mines, construction sites and outdoor events. The range covers single-mode and multi-mode cable assemblies of any length.

Get in touch
Kevin Canham
Product and Applications Manager