Pin Header And Socket Header
Header Connectors
Reliable solutions for board-to-board interconnects which applies to various industries.
Pin header and female connectors comprised of a wide variety of board to board connection, available in dfferent pitch sizes and pin count numbers. They are cost effective solutions to connect with other PCB boards due to its simplicity and flexibility.
HARTING Header Connectors Demo Board
Target Application : Industrial Control Boards
Pin Header
Technical Characteristics
- HARTING's Pin header comprised of male BTB connectors of different pitches 1.27mm(0.05"), 2mm(0.079"), 2.54mm(0.1"), with single or dual rows of contact spacing.
- PCB Termination styles include straight (vertical) or right angle through hole soldering and surface mount termination (SMT)
- Different plating variation (Gold or Tin)
- Breakaway design allows
- Available for customized mating heights option
- Adaptability to customer specifications
Pitches :
1.27mm(0.05"), 2mm(0.079"), 2.54mm(0.01") or (on request)
Rated current :
Max 3A
Pin counts :
Single Row (up to 40 pins), Dual Rows (up to 80 pins)
Flammability rating :
UL94-V0
Operating temperature :
-40 to 105°C
RoHs :
Compliant
Pin Header for Board to Board (Selections)
1.27mm Single straight row single wafer
2.54mm 3A Single straight row single wafer
3.96mm Single straight row dual wafers
2.0mm Single angled row single wafer
2.54mm Single angled row
1.27mm Smaller dual angled rows THR
2mm Dual angled rows single wafer
1.27mm Straight dual rows single wafer SMT
2mm Dual straight rows single wafer
2.0mm Dual straight rows dual wafers THR
2.54mm Dual straight rows dual wafers THR
Female Socket
Header Technical Characteristics
- Female header are the corresponding connectors that mate directly to male Pin headers. (Also known as socket headers)
- Comprised of different pitches 1.27mm(0.05"), 2mm(0.079"), 2.54mm(0.1")
- Provide a reliable and cost saving solutions for board-to-board interconnects
- Applied to applications across a wide range of industries
- Adaptability to customer specifications
Pitches :
1.27mm(0.05"), 2mm(0.079"), 2.54mm(0.01") or (on request)
Rated current :
Max 3A
Pin counts :
Single Row (up to 40 pins), Dual Rows (up to 80 pins)
Flammability rating :
UL94-V0
Operating temperature :
-40 to 105°C
RoHs :
Compliant
Female socket header (Selections)
1.27mm Single straight female socket header
2.0mm Single straight female socket header
2.54mm Single straight female socket header
1.27mm Dual straight female socket header
2.0mm Dual straight female socket header
2.54mm Dual straight female socket header
1.27mm Dual straight female socket header SMT
1.27mm Female socket header with hold down peg
Brochures
Does your application need to be smaller, yet you have very specific dimensional expectations? Take a look at our versatile connectors and solutions to cater your requirements.