INDUSTRY SEGMENT - Wind Energy

Increasing the efficiency of wind turbines

The value of a wind turbine (WT) is not only measured by the investments into machines and site development, but also in the way it is used over the whole lifetime. In the long run, components which simplify installation and maintenance can improve the value of the plant enormously.


Our service. Your advantages.

Our solutions offer many advantages - increased system safety, reduced costs, and reduced investment of time - to help you strengthen your market position.

  • Reduce your CAPEX with a faster and easier installation of the wind turbine.
  • Optimise your OPEX by implementing a cost - and time-efficient component exchange system.
  • Provide comprehensive professional advice - based on many years of experience within our global network.
  • Simplify your logistics by getting all connectivity components from a single source.
  • Get customised solutions - provided by a quick and individual, cost-effective adaption of standard components to your requirements.
  • Secure and reliable planning - based on decades of experience within the wind energy segment.
  • Reduce the Total Cost of Ownership - by implementing HARTING connectivity solutions which are extremely robust, low-maintenance, pretested and durable.

 

HARTING for Wind Energy. Our team moves your daily life forward

The HARTING Technology Group accompanies you through technological transformations. Our innovation components, consults, services, and systems help you to guide your customers into the digital future.

HARTING provides innovative solutions for the ongoing digitalisation of wind energy applications.

Wind Energy digital applications

Applications:
•    Pitch-Control-System
•    Slip Ring
•    Inverter
•    Control cabinet
•    Tower Equipment Solutions

Find out more!

Han-Quick Lock®

  • Combines the reliability and easy handling of the spring termination technique with the minimal space requirements of crimp contacts
  • Can be installed on-site without any special tools
  • Stranded wires can be quickly terminated
     
Find out more!

Han® HP Direct

The Han® 10 HP Direct offers more space: the hood is almost 2 centimeters higher than the high construction version of the B standard housing. Thus, the new Han® K 32/55 with its 87 contacts is easy to handle and can be comfortably inserted into the hood, the cabling included.

Find out more!

Han-Modular® connector

With the Han-Modular® series, you can optimally design connectors to supply machinery and equipment. This is made possible by combining individual modules for different transmission media. Signals, data, power and compressed air - in standard-sized industrial connector housings. Han-Modular® offers easy-to-handle, highly flexible solutions with a small footprint and versatile functionality.

Find out more!

Han® Q Compact

The industry trend towards miniaturisation continues unabated. Here, the HARTING single-pole Han® Q 1/0 Axial Screw Protected offers an optimal solution. The connector enables the transmission of high currents – greater than 100 A – in the small footprint of 3 A housings.

Find out more!

Han® HPR Hoods/housings

The installers and operators of wind turbines are under significant pressure to save time and costs. A wind turbine that is not ready for use produces no electricity and achieves no grid feed-in compensation.

Find out more!

Han-Modular® connector

With the Han-Modular® series, you can optimally design connectors to supply machinery and equipment. This is made possible by combining individual modules for different transmission media. Signals, data, power and compressed air - in standard-sized industrial connector housings. Han-Modular® offers easy-to-handle, highly flexible solutions with a small footprint and versatile functionality.

Find out more!

Han-Com® Combination connectors

The reliable HARTING Han-Com® product series, which distinguishes itself by combining power and signals in a single connector, has now been enhanced by the addition of the Han® K 32/55.

Find out more!

Han® HPR Hoods/housings

The installers and operators of wind turbines are under significant pressure to save time and costs. A wind turbine that is not ready for use produces no electricity and achieves no grid feed-in compensation.

Find out more!

Han® HPR Hoods/housings

The installers and operators of wind turbines are under significant pressure to save time and costs. A wind turbine that is not ready for use produces no electricity and achieves no grid feed-in compensation.

Find out more!

Inserts

  • Adaption of the produced energy to the grid demands
  • High frequent electromagnetic interferences
  • Accurate and calibrated measurement of the produced energy
  • Individual designed high power electronics inside the inverter
Find out more!

Interface connectors

Our modular device connectivity technology can meet the toughest demands and is absolutely reliable. HARTING is consistently tracking the miniaturisation trend so that our customers can meet the demands for smaller devices. Our goal is to provide more performance in smaller interfaces. For all areas of industrial cabling. Whether IP20 solutions for network applications or waterproof connectors that can withstand even the harshest environmental conditions. We offer a versatile product portfolio that is smaller, faster and robust at the same time. Always the proper interface to deliver data, signal and power right up to your application.

Find out more!

Circular connector

As one of the largest manufacturers of industrial connection technology, HARTING has a comprehensive portfolio of circular connectors in all common sizes and codings. The product range includes circular connectors, overmoulded cable assemblies as well as  PCB connectors and panel feed throughs that can be assembled on-site.

Find out more!

Han® HPR Hoods/housings

The installers and operators of wind turbines are under significant pressure to save time and costs. A wind turbine that is not ready for use produces no electricity and achieves no grid feed-in compensation.

Find out more!

Inserts

  • Adaption of the produced energy to the grid demands
  • High frequent electromagnetic interferences
  • Accurate and calibrated measurement of the produced energy
  • Individual designed high power electronics inside the inverter
Find out more!

Industrial Ethernet Switches

Networks in modern production facilities are becoming increasingly complex. The unmanaged Ethernet switches from the Ha-VIS eCon series now offer you further new models with RJ45 and fiber optic cable ports to enable the efficient setup and expansion of your Ethernet networks. The Ha-VIS eCon 2000 and 3000 families allow you to react optimally to every spatial and application situation.

Find out more!

Han-Power® Energy distributor

HARTING has added a distributor for power supply for a voltage range up to 48 V to the Han-Power® T series: Han-Power® T with 3 HARTING PushPull Power connectors enables actuators and sensors to be linked to the periphery of industrial production processes rapidly and securely.

Find out more!

Han-Eco®

Han-Eco® is a modular connector that carries almost no weight. It forms an ideal solution, when it comes to the optimisation of an interface’s weight and price.

Find out more!

Han-Modular® connector

With the Han-Modular® series, you can optimally design connectors to supply machinery and equipment. This is made possible by combining individual modules for different transmission media. Signals, data, power and compressed air - in standard-sized industrial connector housings. Han-Modular® offers easy-to-handle, highly flexible solutions with a small footprint and versatile functionality.

Find out more!

Inserts

  • Adaption of the produced energy to the grid demands
  • High frequent electromagnetic interferences
  • Accurate and calibrated measurement of the produced energy
  • Individual designed high power electronics inside the inverter
Find out more!
Wind Energy application products : Overview

Digital Tools | Whenever you need it

Free product samples requesting available!