Products & Solutions
Multi-phase test connector
The multi-phase test connector can be used to carry out quick, error-free tests on supply cables for three-phase motors.
This provides users with a plug-and-play solution – enabling them to save money and time during the installation, service and maintenance of supply cables for three-phase motors.
The multi-phase test connector allows you to check the star- or delta-circuit parameters, the phases (L1, L2, L3), and the clockwise/counter-clockwise rotating field on the power supply cable for a three-phase motor. The test connector also has a display for showing the corresponding test status.
The multi–phase test connector should be used in a three-phase power supply system with a rated voltage of 230/400 V AC at a frequency of 50 Hz. The interface is based on the Han® 10 E contact inserts that are most commonly used for machine/facility engineering. Thus, it relies on the conventional DESINA standard (DEcentralised and Standardised INstAllation technology).