Products & Solutions

Expanded beam cable assembly

Fibre optic connectors – HARTING's expanded beam cable assemblies:

The most reliable solution for optical connections in the harshest environments.

HARTING's expanded beam assemblies are the solution for achieving the benefits of fibre connectivity in a harsh and dirty environment.
Employees working under such conditions do not have the time and material necessary to properly clean standard fibre optic connectors. HARTING's expanded beam technology is extremely robust and resistant to dirt. This product is designed to ensure reliable optical connections while operating in the toughest, harshest and dirtiest environments. It is also relatively easy, compared to conventional connectors, to periodically install or remove cabling in these harsh environments. You can even extend an optical connection by simply connecting another cable; there is no need to worry about the cable routing direction or adapters.

Our product range covers single-mode and multi-mode cable assemblies of any desired length. We also provide cable assemblies for use as connection components to the switchgear cabinet or in your device as a panel feed through.

  • 2- and 4-channel
  • Multi-mode and single-mode
  • Customised lengths on request

Expanded beam connecting cable

  • 2- and 4-channel
  • Multi-mode and single-mode
  • Customised lengths on request

扩束模块,预组装

  • 2 和 4 通道
  • 多模
  • 可提供定制长度和变体
  • 也适用于恶劣的工业环境
  • 可用于对接架解决方案
  • 可用于 Han-Modular® 系统
If cabling needs to be regularly installed or reconnected in such harsh environments, the open mating face can quickly become dirty.
It is not possible to reconnect a connector when the mating face has become contaminated.
The expanded beam connector can be cleaned easily and quickly.
Both connectors are reconnected and this estabishes the link.