INDUSTRIES SEGMENT - Automation

Digitalisation in industrial automation

Factory connectivity solutions make higher levels of automation and machine control networking possible. This ability to interface a wide range of devices is key to manufacturing excellence and has helped to create an ecosystem of solutions aimed at systematic production improvement.

How connectivity solution supports the Automation and the future of the workforce

The aim of automation has always been to increase flexibility and productivity. Connecting all industrial machines with each other and with IT enables the data obtained from the machines to be visualised while also enabling predictions to be made using clever evaluations. Where do I need to tweak my process? Where is optimisation potential hidden? IT-supported data evaluation opens up completely new possibilities for optimisation. The digitalisation of the field level also brings about completely new business models or services that were previously unthinkable.


HARTING | Much more than just connectors.

We provide connectivity solutions for transmitting power, data and signals for the industrial automation. Automation devices are the subcomponent systems that make machinery and equipment run which can be seen as the brain (PLCs), eyes (vision systems), arms (motors and drives), and other senses (sensors) of equipment. We will introduce to you which connector is suitable for your application.

Connectivity for HMIs

HARTING interface (I/O) and board connectors are used for the transmission of power, signal, and data in HMIs.  Our connector portfolio includes both standard and unique offerings that support critical trends like robustness, miniaturization, and higher data transfer rates.  

T1 Industrial for Single Pair Ethernet

The development towards ever smaller and more efficient devices in the IT world is well known. Yet, this trend is also found in other lines of business. Despite higher transmission rates and the parallel transmission of power (remote power feeding), cabling components need to be ever smaller and lighter. Based on transmission standards in accordance with IEEE 802.3, the new single-pair Ethernet technology SPE has just been integrated into new generations of automobiles and replaces CAN and other bus systems there. Controls, communication and safety functions are going to run uniformly on Ethernet in the future. This is a basic prerequisite for networked and later also autonomous driving.

Find out more!

ix® Industrial: Miniaturized 4-8 Wire Ethernet

To date, the Ethernet interface in the IP20 environment has been embodied by the RJ45 connector. This connector, which is the most widely used in the world, is omnipresent and therefore loved by users. However, due to its lack of robustness through broken locking tabs and occasional contact problems, many users experience more of a love-hate relationship with the RJ45. In view of ever smaller devices, such as flat mobile devices, displays, smaller automation devices, cameras and sensors, the size of the RJ45 puts a limit on the miniaturisation possible. Thus, a smaller and more robust plug-in connection is on the wish list of many users and developers, though one which can still produce Cat. 6A performance for 1/10Gbit/s Ethernet at a control level.

Find out more!

Metric Circular Connectors

As one of the largest manufacturers of industrial connection technology, HARTING has a comprehensive portfolio of circular connectors in all common sizes and codings. The product range includes circular connectors, overmoulded cable assemblies as well as  PCB connectors and panel feed throughs that can be assembled on-site.

Find out more!

Metric Circular Cordsets

Connectors ensure functionality. As core elements of electrical and optical termination, connection and infrastructure technologies, they are essential in enabling the modular construction of devices, machines and systems across an extremely wide range of industrial applications. Their reliability is a crucial factor guaranteeing smooth functioning in the manufacturing area, telecommunications, applications in medical technology – in short, connectors are at work in virtually every conceivable application area. Thanks to the ongoing development of our technologies, our customers enjoy investment security and benefit from durable, long-term functionality.

Find out more!

PushPull

Industrial production processes are becoming increasingly modular and flexible; this trend also plays a key role in cabling and termination techniques. Production downtimes caused by conversion and servicing work cost facility operators money and, of course, must be minimised as much as possible. If a production facility needs to be relocated or converted, HARTING's PushPull connector system can be used to disconnect and reconnect the industrial lifelines in seconds. To further optimise this process, HARTING has provided the second generation of PushPull V4 with a facelift and new strengths.

Find out more!

har-flex®: 1.27mm Pitch Board Connectors

Smaller, more powerful and more robust at the same time is the credo in all areas on the way to Industry 4.0. The miniaturized design and high variability of har-flex® PCB connector provide device manufacturers with a freely scalable connection technology that enables them to meet the demands of miniaturization. 

Signal, Data and Power - the har-flex® PCB connectors offer a wide range of connection solutions for printed circuit boards, featuring diverse designs and pole counts.

Find out more!

PCB connectors with ribbon cable

Insulation displacement connectors (IDC for short) are the ideal solution for device manufacturers if two or more PCBs are to be connected across longer distances. Where normal mezzanine or mother/daughter card arrangements are no longer sufficient, the IDC delivers reliable connectivity via ribbon cables.

Find out more!

D-Sub PCB connectors

For many years, D-Sub PCB connectors have provided a proven interface for data, signal and power supply in industrial applications. For HARTING, the D-Sub is more than just a bus connector.

Find out more!

Connectivity for Vision Systems

HARTING connectors are used in vision systems for the reliable transmission of power, signal, and data.   

Metric Circular Connectors

As one of the largest manufacturers of industrial connection technology, HARTING has a comprehensive portfolio of circular connectors in all common sizes and codings. The product range includes circular connectors, overmoulded cable assemblies as well as  PCB connectors and panel feed throughs that can be assembled on-site.

Find out more!

Metric Circular Cordsets

Connectors ensure functionality. As core elements of electrical and optical termination, connection and infrastructure technologies, they are essential in enabling the modular construction of devices, machines and systems across an extremely wide range of industrial applications. Their reliability is a crucial factor guaranteeing smooth functioning in the manufacturing area, telecommunications, applications in medical technology – in short, connectors are at work in virtually every conceivable application area. Thanks to the ongoing development of our technologies, our customers enjoy investment security and benefit from durable, long-term functionality.

Find out more!

T1 Industrial for Single Pair Ethernet

Our little giant Tw1ster brings data and power on one pair of wires to previously unattainable locations, thus challenging existing bus systems. HARTING relies on an alliance of research, industry and standardisation for single pair Ethernet. As part of this alliance, international standardisation committees have completed a multi-stage selection process in favour of the HARTING Technology Group’s SPE mating face. This also ensures planning security for the designers of new devices or sensor/actuator technology, permitting them to actively commence the implementation of SPE in the respective device technology.

Find out more!

ix Industrial® : 4-8 Wire Miniaturized Ethernet

The ix Industrial® enables the transmission of standard 4-8 wire Ethernet and low-voltage power / signal in a smaller connector.  Compared to an RJ45, the ix Industrial® is 70% smaller and more robust, making it ideal for industrial applications where space constraints are a concern.

Find out more!

har-flex®: Miniaturized Board Connectivity

1.27 mm pitch general purpose board connectors available in all pin counts from 6-100.  Hybrid and 2.54 mm pitch power versions are also available.

Find out more!

M12 with Magnetics

M12 with magnetics integrated into the connector offers substantial space savings on board compared to standard M12s.

Find out more!

RJ45 plug – HARTING RJ Industrial® – Ethernet data interfaces

HARTING RJ45 plug RJ Industrial® is a complete, perfectly matched Ethernet cabling system for building automation and industry.

Find out more!

D-Sub PCB connectors

For many years, D-Sub PCB connectors have provided a proven interface for data, signal and power supply in industrial applications. For HARTING, the D-Sub is more than just a bus connector.

Find out more!

Connectivity for Drives

HARTING Interface and board level connectors have been used extensively in the connection of power, signal, and data in drives.  Our connector portfolio meets all design trends such as miniaturization, robustness, and higher data transfer rates. 

Han® Connectors

Wide range of industrial connectors in a variety of sizes and IP ratings.  Used for the transmission of power, signal, and data.

Find out more!

Metric Circular Connectors

Connectors ensure functionality. As core elements of electrical and optical termination, connection and infrastructure technologies, they are essential in enabling the modular construction of devices, machines and systems across an extremely wide range of industrial applications. Their reliability is a crucial factor guaranteeing smooth functioning in the manufacturing area, telecommunications, applications in medical technology – in short, connectors are at work in virtually every conceivable application area. Thanks to the ongoing development of our technologies, our customers enjoy investment security and benefit from durable, long-term functionality.

Find out more!

Metric Circular Cordsets

Available in sizes M8, M12, and M23 with coding options A, B, D, L, P, S, X, and Y.

Find out more!

ix® Industrial: Miniaturized 4-8 Wire Ethernet

The ix Industrial® is a miniaturized Ethernet connector for 4-8 wire Ethernet that is 70% smaller and more robust than an RJ45.  With Power over Ethernet (PoE) capabilities, it can reduce the number of components needed for the transmission of power and data.

Find out more!

har-flex®: 1.27mm Pitch Board Connectors

Smaller, more powerful and more robust at the same time is the credo in all areas on the way to Industry 4.0. The miniaturized design and high variability of har-flex® PCB connector provide device manufacturers with a freely scalable connection technology that enables them to meet the demands of miniaturization. Signal, Data and Power - the har-flex® PCB connectors offer a wide range of connection solutions for printed circuit boards, featuring diverse designs and pole counts.

Find out more!

RJ45 plug – HARTING RJ Industrial® – Ethernet data interfaces

RJ45 plug for demanding tasks – from printed circuit boards to patch panels, whether IP20 or IP65/67, in proven Han® 3 A hoods/housing. The HARTING RJ Industrial® is a complete, perfectly matched Ethernet cabling system for building automation and industry. It is a solution that can be used for all applications with equal success.

Find out more!

D-Sub PCB connectors

For many years, D-Sub PCB connectors have provided a proven interface for data, signal and power supply in industrial applications. For HARTING, the D-Sub is more than just a bus connector.

Find out more!

The M12 PushPull standard for automation

The IEC standard 61076-2-010 finally brings an industry-wide uniform push-pull locking system for circular connectors in factory automation. Slow screwing was yesterday. With PushPull it's: Click & Connect! Simple, fast and reliably connected. Regardless of whether the device socket is vertical or recessed, a PushPull locking system in accordance with IEC 61076-2-010 always gives device manufacturers the right solution from a single source.

Find out more!

Connectivity for Electric Motors and Linear Actuators

HARTING connectors are used for the reliable transmission of power, signal, and data in electric motors and linear actuators.

Han® 1A: Compact, Lightweight Connector

The Han® 1A is a compact general purpose connector system that can be used to connect motors.  The system is built on a modular concept with various hoods, inserts, housings and accessories.

Find out more!

M12 with Magnetics

M12 with magnetics integrated into the connector offers substantial space savings on board compared to standard M12s.

Find out more!

Metric Circular Connectors

Available in sizes M8, M12, 7/8", M17 and M23 with coding options A, B, D, L, P, S, X, and Y.

Find out more!

Metric Circular Cordsets

Available in sizes M8, M12, and M23 with coding options A, B, D, L, P, S, X, and Y.

Find out more!

M23

M23 circular connectors are used in industrial applications when high power must be transmitted or many signal contacts must be bundled. They are typically used for drives.

Find out more!

PushPull

Industrial production processes are becoming increasingly modular and flexible; this trend also plays a key role in cabling and termination techniques. Production downtimes caused by conversion and servicing work cost facility operators money and, of course, must be minimised as much as possible. If a production facility needs to be relocated or converted, HARTING's PushPull connector system can be used to disconnect and reconnect the industrial lifelines in seconds. To further optimise this process, HARTING has provided the second generation of PushPull V4 with a facelift and new strengths.

Find out more!

Connectivity for PLCs and Industrial Computers

HARTING provides board and I/O connectors for the transmission of power, signal, and data to and from PLCs

har-modular®: Modules for power, signals and data – ideally combined

One billion combinations possible / Order modules as from batch size 1

Find out more!

PushPull

Industrial production processes are becoming increasingly modular and flexible; this trend also plays a key role in cabling and termination techniques. Production downtimes caused by conversion and servicing work cost facility operators money and, of course, must be minimised as much as possible. If a production facility needs to be relocated or converted, HARTING's PushPull connector system can be used to disconnect and reconnect the industrial lifelines in seconds. To further optimise this process, HARTING has provided the second generation of PushPull V4 with a facelift and new strengths.

Find out more!

ix® Industrial: Miniaturized 4-8 Wire Ethernet

The ix Industrial® is a miniaturized Ethernet connector for 4-8 wire Ethernet that is 70% smaller and more robust than an RJ45.  With Power over Ethernet (PoE) capabilities, it can reduce the number of components needed for the transmission of power and data.

Find out more!

T1 Industrial for Single Pair Ethernet

Standard mating face for the transmission of Ethernet over a single pair of twisted wires. 

Find out more!

Metric Circular Connectors

Available in sizes M8, M12, 7/8", M17 and M23 with coding options A, B, D, L, P, S, X, and Y.

Find out more!

Metric Circular Cordsets

Available in sizes M8, M12, and M23 with coding options A, B, D, L, P, S, X, and Y.

Find out more!

har-flex®: 1.27mm Pitch Board Connectors

Wide range of robust PCB connectors with 1.27 mm pitch, available in all pin even pin counts from 6-100.  Power and hybrid versions also available.

Find out more!

DIN Connectors

The DIN connectors has proven itself millions of times as a tested classic for connecting circuit boards and backbones. HARTING customers praise its robustness and the continual advancements and optimisations.

Find out more!

RJ Industrial® Multifeature

On top of all ethernet network installers wishlist is the easy and fast assembly of network infrastructure. In traditional RJ 45 solutions for industrial networks, the time for confection is 50% for preparation of the cable and 50% for connecting. With our new RJ Industrial® Multifeature you'll get an absolutely robust and reliable connector with integrated cutting tools for fast and easy assembly. A time saving of about 25% in the assembly is possible.

Find out more!

PCB connectors with ribbon cable

Insulation displacement connectors (IDC for short) are the ideal solution for device manufacturers if two or more PCBs are to be connected across longer distances. Where normal mezzanine or mother/daughter card arrangements are no longer sufficient, the IDC delivers reliable connectivity via ribbon cables.

Find out more!

Connectivity for Industrial Sensors

HARTING provides  I/O connectors for the transmission of power, signal, and data to and from sensors.  Smart connector design enables easy installation and space savings. 

Metric Circular Connectors

Available in sizes M8, M12, 7/8", M17 and M23 with coding options A, B, D, L, P, S, X, and Y.

Find out more!

Metric Circular Cordsets

Available in sizes M8, M12, and M23 with coding options A, B, D, L, P, S, X, and Y.

Find out more!

M12 PushPull

Simplify installation and save space around the connector with integrated PushPull functionality. 

Find out more!

M12 with Magnetics

Reduces space and required components by using M12 connectors with integrated magnetics. 

Find out more!

T1 Industrial for Single Pair Ethernet

Standard mating face for the transmission of Ethernet over a single pair of twisted wires.

Find out more!

ix® Industrial: Miniaturized 4-8 Wire Ethernet

The ix Industrial® is a miniaturized Ethernet connector for 4-8 wire Ethernet that is 70% smaller and more robust than an RJ45. With Power over Ethernet (PoE) capabilities, it can reduce the number of components needed for the transmission of power and data.

Find out more!

PushPull

Industrial production processes are becoming increasingly modular and flexible; this trend also plays a key role in cabling and termination techniques. Production downtimes caused by conversion and servicing work cost facility operators money and, of course, must be minimised as much as possible. If a production facility needs to be relocated or converted, HARTING's PushPull connector system can be used to disconnect and reconnect the industrial lifelines in seconds. To further optimise this process, HARTING has provided the second generation of PushPull V4 with a facelift and new strengths.

Find out more!
Automation Devices products : Overview

数字化工具 | 随时随需

Free product samples requesting available!