Products & Solutions
Cable assemblies and distribution boxes
In addition to cable assemblies, we offer system cables and a wide range of distribution boxes.
HARTING cabling solutions have been designed, tested and certified for the entire industrial environment. IPx protection, mating reliability, robustness, vibration resistance and EMC safety are all critical factors. HARTING is continuously expanding its portfolio to meet customer demands for miniaturisation and reduced installation times.
Our product range includes moulded cables and pre-assembled cabling with plastic or metal housings. We also offer customised variants in addition to our standardised lengths and solutions. This product portfolio is supplemented by a diverse selection of distribution boxes. Users are able to rely on powerful and proven systems that are designed precisely for their applications.
Your advantages at a glance:
- Copper and fibre optic solutions
- Various coding schemes and outlet directions can be selected for the chosen housings.
- Very diverse cable types
- Tested and certified components are used for our assemblies
- High performance up to category 7A
- Indoor and outdoor variants
- Customised solutions
HARTING's portfolio for cable assemblies and distribution boxes
M12 cabling
RJ45 cabling
PushPull cabling
Expanded beam cable assembly
With our expanded beam cable assemblies, HARTING ensures that you get the most reliable solution for optical connections available in extremely harsh environments. This product is the best solution when using fibre optics in harsh environments such as mining, tunnel construction, concert/television events, outdoor industrial facilities and much more.
Distribution boxes
HARTING's passive distribution boxes offer a wide selection of new compact IO boxes suitable for a variety of applications. This solution provides you with an easy on-site installation process and reduces the time you need for cabling and installing your sensor wiring. So you end up saving time and money.
HARTING ix Industrial®
HARTING VarioBoot® RJ45 - Your application defines the direction
Made-to-measure problem-solving with standard components – the new overmoulded VarioBoot RJ45 Cat. 6A cable assemblies for 1/10GBit/s transmission harmonise customer needs with a tailor-made standard. The application dictates the direction. No matter what the cable routing needs to look like in the end, the HARTING VarioBoot RJ45 goes with you in all directions – without interference or transmission loss. The path that the Cat. 6A line ends up taking, e.g. through the control cabinet, can be decided at the very end. A short pull on the anti-kink sleeve and a click in the desired direction is all it takes for the line to search out another path. Rounded off by its low height, the HARTING VarioBoot RJ45 offers the perfect solution.