Products & Solutions

Distribution boxes

Compact design. Very robust.
Versatile usage. Quick installation


HARTING's new sensor actuator boxes can provide a
solution to match your application requirements.

The HARTING sensor actuator boxes manage signal transmissions and reduce your installation times – thus saving you both time and money. Our passive sensor actuator boxes consist of plastic, standardized M8 and M12 plug-in slots, and a wide range of connection options for the trunk cable. You can choose between M23, M12, M16, a permanently connected cable, or a trunk cable that can be assembled on-site. IP67 or IP68 protection enable them to be used for industrial environments.

In response to more demanding cabling requirements (due to increasingly dense sensor technology in the field), HARTING's new sensor actuator boxes now provide a suitable solution for many applications: including automation, robotics and processing facilities.
 

M8 ports

  • IP67
  • Number of ports: 4 / 8 / 10
  • Number of poles: 3 / 4
  • Connection options: pre-assembled trunk cable / M12 / M16

                                                                       

M12 ports

  • IP68
  • Number of ports: 4 / 8 / 10
  • Number of poles: 3 / 4
  • Connection options: pre-assembled trunk cable / connection hood / M23

 

M12 120° outlet cable assembly

  • Uses available space efficiently
  • Advantageous in confined spaces
  • Suitable for use in our sensor actuator boxes
  • Over-molded cable assembly
  • IP 65 / 67
  • PUR cable