Products & Solutions
har-bus® HM Hard Metric Connectors
Hard metric connectors in 2 mm contact pitch based on IEC 61076-4-101 with press-in technology.
har-bus® HM Hard Metric Connectors
HARTING offers the 5-row and 8-row connector with accessories according to the IEC standard. These connector are used e.g. in CompactPCI applictions. Contact counts from 55 to 308 contacts are available in 13 different pin lengths. User specific contact loadings are available on request.
In addition to the IEC standard, HARTING offers a 6-row version with 72 pins or 144 pins. These products offers an improved guiding and coding feature and very good signal integrity characteristics.
For higher current requirements a 4 pin version with up to 20 A @ 70°C per contact offers high current transmission on PCBs in a small form factor.