Products & Solutions
MICA Starter Kits
The Industry's First IIoT Starter Kits
It’s easy to talk about integrating IIoT (Industrial Internet of Things), but it’s another thing entirely to do it. Many people don’t know where to start or what IIoT applications would benefit their operations the best. That’s why HARTING developed these IIoT starter kits. Each kit has everything needed for a basic application and is ideal for those starting with IIoT. The HARTING MICA boasts a container based open architecture so users can easily customize to their specific application well beyond what is included in the kits.
Benefits:
- Everything is in one kit – so it is a low risk investment
- Software and hardware compatibility is guaranteed
- It only takes 10 minutes to set it up
HARTING MICA CISS Complete IIoT Starter Kit
This kit contains everything needed for a basic condition monitoring application. The kit comes with a sensor that can measure seven different parameters, including vibrations, acoustics, temperature, humidity and more. The sensor is connected to the HARTING MICA, the edge computing device that processes, computes and visualizes all the data coming from the sensor. The HARTING MICA is pre-installed with software that includes an easy to use dashboard that shows you all of the sensor information.
The Bosch Connected Industrial Sensor Solution (CISS) is a small and robust multisensor device for harsh industrial environments. It contains eight sensors in one device: pressure sensor, digital light sensor, magnetometer, gyroscope, acoustic sensor, accelerometer, temperature sensor and humidity sensor. CISS can be integrated into new machines or applications, machine modules and plants, or as a retrofit solution to upgrade existing equipment and make it ready for Industry 4.0.
HARTING MICA RF-R300 Complete RFID Starter Kit
This kit contains everything needed for a basic RFID asset tracking application. Inside there are industrial RFID tags, the HARTING MICA RF-R300 reader, two antennas and all the cabling you need. The HARTING MICA, our edge computing device, is pre-installed with a demo version of the Ha-VIS Middleware, which translates the raw RFID signals formats into modern software frameworks. The demo software is fully functional, allowing for a complete evaluation. Contact us for full software pricing.
HARTING MICA Basic Ethernet Starter Kit
This kit is ideal for those who are looking to connect periphery devices through Ethernet that may communicate over protocols such as Modbus-TCP or OPC UA. The kit contains all of the cabling required to get started and a basic version of the HARTING MICA, HARTING's edge device and software. Like with all the other starter kits, this kit comes equipped with Fast-Ethernet capabilities, 8 digital GPIO ports, and the ability to be powered over PoE or 12V/24V.
HARTING MICA CISS Complete IIoT Starter Kit: Instruction Guide
HARTING MICA CISS (Condition Monitoring) Complete IIoT Starter Kit contains everything needed for a basic condition monitoring application. You can measure seven different parameters, including vibrations, acoustics, temperature, humidity and more. The sensor connects to the HARTING MICA, the edge-computing device that processes, computes and visualizes all the data coming from the sensor. The HARTING MICA edge device is pre-installed with software that includes an easy to use dashboard that shows you all of the sensor information.
HARTING MICA RF-R300 Complete RFID Starter Kit: Instruction Guide
The HARTING MICA RF-R300 Complete RFID Starter Kit contains everything needed for a basic RFID asset tracking application. Inside there are industrial RFID tags, the HARTING MICA RF-R300 reader, two antennas and all the cabling you need. The HARTING MICA edge device is pre-installed with a demo version of the Ha-VIS Middleware, which translates the raw RFID signals formats into modern software frameworks. The demo software is fully functional for a period of 6 hours at a time to allow for a complete evaluation. Contact us for full software pricing.
HARTING MICA Basic Ethernet Start Kit: Instruction Guide
The HARTING MICA Basic Ethernet Starter Kit is ideal for those who are looking to connect periphery devices through Ethernet that may communicate over protocols such as Modbus-TCP or OPC UA. The kit contains all of the cabling required to get started and a basic version of the HARTING MICA edge device and software. Like with all the other starter kits, this kit comes equipped with Fast-Ethernet capabilities, 8 digital GPIO ports, and the ability to be powered over PoE or 12V/24V.
Sending Sensor Data into the Microsoft Azure Cloud
This tutorial shows how to connect HARTING MICA to Microsoft’s Azure Cloud and send sensor data into it. For that, an IoT Hub will be set up in the cloud to connect, monitor and manage IoT devices. MICA will be connected to this hub and deliver data of its connected USB sensor. The information flow on the MICA will be modeled with Node-RED.
Newark element14 Road MICA Kit RoadTest
“I can conclude that the Harting MICA CISS Complete IIoT Starter Kit is a complete starter kit that can get you up and running within ten minutes. It is a high-quality piece of equipment, built tough and ready to handle the industrial environment, but also eases the development of IIoT systems by being flexible enough to develop with using open-source software that has no ongoing licensing fees. What you do with the MICA is really up to you.” - Lui Gough PhD Civil & Environmental Engineering