INDUSTRY SEGMENT - Machinery (Machine tools)

Metalworking machinery connectors

HARTING is advancing the digitalisation of the machine building industry with innovative, scalable interface solutions for all types of power, signal or data connections in machinery.

HARTING solutions for the machine building industry 

The HARTING Technology Group accompanies you through technological transformations. Our innovative components, consultants, services and systems help us to guide our customers into the digital future. We are your single-source solution: offering everything from individual components to custom-fit systems. HARTING is advancing the digitalisation of the machine building industry with innovative, scalable interface solutions for all types of power, signal or data connections in machinery. These solutions can take advantage of demands in practically any industrial sub-segment. 


Standardised connections for high-precision technologies

Because they use robotics and concentrate all manufacturing steps in one machine, machine tools are seen as the embodiment of consistent automation technology. Here the use of HARTING's standardised connections allow for a cost-effective and resource-efficient design when configuring multiple machines and facilities.

Machinery – Machine tools digital applications

Applications:
•    Electrical cabinet
•    Control unit
•    Robot
•    Conveyor system
•    Chip conveyor and filter unit

Explore Now!

Electrical cabinet

Solutions and benefits
•    Secure and continuous shield connection (EMC) in IP 65/67
•    Safe and tool-free disconnection and connection of units
•    Connectors make a higher packing density possible in the electrical cabinets
•    Wide range of components and devices for the most diverse installation situations
•    Fast and error-free plugging via individual coding
•    Ethernet switches and components according to the strictest industrial standards

Industrial Ethernet Switches

Your benefits at a glance:
•    Unique variety with over 200 variants
•    Compact design
•    Integrated PoE+ standard
•    Extended temperature range
•    Full Gigabit Ethernet
•    Energy-efficient

Find out more!

Ha-VIS eCon 2000 RJ45

Owing to the extremely flat design, the switches can also be accommodated in installations where space is restricted towards the cable connection at the front.

Find out more!

Ha-VIS eCon 3000

Ha-VIS eCon 3000 Fast Ethernet Basic
•    Fast Ethernet Non-Blocking Switch architecture in accordance with IEEE 802.3
•    Variants with industrial temperature range of -40°C ... +70°C
•    Wide range power supply 24/48 VDC
•    Surge protection and reverse polarity protection
•    Minimum energy consumption due to energy-efficient Ethernet
•    Optimised DIN rail bracket

Find out more!

Inserts

  • Adaption of the produced energy to the grid demands
  • High frequent electromagnetic interferences
  • Accurate and calibrated measurement of the produced energy
  • Individual designed high power electronics inside the inverter
Find out more!

Han-Eco®

Your benefits at a glance:
•    Metal and plastic variants of standards Han-Eco® A and Han-Eco® B, respectively, are intermateable
•    Rear mounting option considerably reduces installation times
•    Low weight solution offers high mechanical robustness
•    Outdoor variants available for enhanced environmental requirements
•    Corrosion resistant hoods and housings made of plastic
•    Fire resistance according to UL94 V0

Find out more!

Han-Modular® The modular connector

Han Modular Domino module
HARTING has accompanied and supported the industrial transformation for more than 70 years. In the 1940s and 1950s, the first successful products, electrical consumer goods for everyday use, laid an important foundation stone for the new beginning. The foundation for today's industrial transformation is formed by basic technologies such as interfaces for the transmission of power, data and signals. HARTING is therefore launching the Han-Modular® Domino modules, which will take the world of modular industrial connectors to the next level. They open up new possibilities for optimisation, including space and weight savings of up to 50%, thus reducing the CO2 footprint.

Find out more!

Han® B Standard hoods/housings for industrial connectors

•    Many variations: for precise industrial applications
•    A proven hoods/housings made of powder-coated die-cast aluminium
•    IP65 / IP67
•    Locking levers: Han-Easy Lock®

Find out more!

Han® Q Compact connectors

The industry trend towards miniaturisation continues unabated. Here, the HARTING single-pole Han® Q 1/0 Axial Screw Protected offers an optimal solution. The connector enables the transmission of high currents – greater than 100 A – in the small footprint of 3 A housings.

Find out more!

Han A® Slim construction type (up to 16 amperes)

•    Up to 16 contacts
•    Available in multiple termination techniques
•    400 V / 16 A

Find out more!

Han A® Standard Hoods/housings for industrial applications

•    Slim, space saving construction type
•    Thermoplastic or metal hoods/housings
•    IP67

Find out more!

Han-Snap® Hoods/housings for closed switching rooms

•    On-wall or DIN rail mounting
•    Distribution boxes and electrical cabinets
•    Open access for measurement and testing purposes – even during operations
•    IP20

Find out more!

Han E® / Han® ES/ES Press/ESS/EE/EEE for up to 16 A capacity

•    All-purpose use
•    Available in multiple termination techniques
•    500 V / 16 A

Find out more!

Han D® / DD® / Han® DDD Up to 216 contacts

•    250 V / 10 A
•    High density of contacts
•    Available in multiple termination techniques
•    FO contacts are possible
•    For Han A® / Han® B hoods/housings

Find out more!

Control unit

Solutions and benefits
•    Space- and weight-optimised design (miniaturisation)
•    Service interfaces for all common data interfaces even in high degrees of protection
•    Long-lasting connections thanks to proven technical reserves
•    Secure and continuous shield connection (EMC)
•    Wide range of components and devices for the most diverse installation situations and design requirements

har-port Service interfaces

The main advantages of the har-port product range are:
•    Very easy mounting with a round panel cut out and only one central fixing nut M22
•    Panel cut out and design fit all typical industrial control or emergency stop switches and control lamps (acc. to IEC 60945-5) by SIEMENS, EATON, Schneider and other companies
•    Very attractive and practical design
•    Big range of accessories like the protection cover, labeling system and blind cover

Find out more!

RJ45

RJ Industrial® Multifeature

On top of all ethernet network installers wishlist is the easy and fast assembly of network infrastructure. In traditional RJ 45 solutions for industrial networks, the time for confection is 50% for preparation of the cable and 50% for connecting. With our new RJ Industrial® Multifeature you'll get an absolutely robust and reliable connector with integrated cutting tools for fast and easy assembly. A time saving of about 25% in the assembly is possible.

Find out more!

USB

The main advantages of the har-port product range are:
•    Very easy mounting with a round panel cut out and only one central fixing nut M22
•    Panel cut out and design fit all typical industrial control or emergency stop switches and control lamps (acc. to IEC 60945-5) by SIEMENS, EATON, Schneider and other companies
•    Very attractive and practical design
•    Big range of accessories like the protection cover, labeling system and blind cover

Find out more!

PCB connectors

Devices and applications are getting smaller and more compact. So the circuit boards and innards of the devices must move closer together. HARTING is responding to the trend towards miniaturisation with appropriate solutions for the various dimensions and applications that involve PCB connections.

Find out more!

har-flexicon®

The har-flexicon® connector from HARTING is the miniature SMD connector for the quick connection of single conductors and provides a perfect connection between peripherals and PCB for industrial devices.

Find out more!

PushPull Device connectivity

•    All-purpose use for data, signal and power
•    Device integration to the PCB
•    Thermoplastic or metal hoods/housings
•    IP65 / IP67
•    Intuitive locking mechanism

Find out more!

PushPull data RJ45

•    Data transmission up to 10 Gbit/s
•    Quick connection requires no tools

Find out more!

PushPull Power

•    Device power supply up to 690 V / 16 A
•    Quick connection requires no tools

Find out more!

D-Sub Subminiature D connectors

•    Interface connector
•    Standard, Power, coaxial, IP 67 and filter
•    MVB, WTB, CAN, Profibus, RS232 interfaces
•    acc. to CECC 75301-802

Find out more!

Robot

Solutions and benefits
•    Space- and weight-optimised design (miniaturisation)
•    Secure and continuous shield connection (EMC)
•    Long-lasting connections thanks to proven technical reserves
•    Safe and reliable separation during assembly and disassembly of units
•    Fast and simple assembly

PushPull Device connectivity

•    All-purpose use for data, signal and power
•    Device integration to the PCB
•    Thermoplastic or metal hoods/housings
•    IP65 / IP67
•    Intuitive locking mechanism

Find out more!

PushPull data RJ45

•    Data transmission up to 10 Gbit/s
•    Quick connection requires no tools

Find out more!

PushPull Power

•    Device power supply up to 690 V / 16 A
•    Quick connection requires no tools

Find out more!

M12

The M12 PushPull standard for automation

The IEC standard 61076-2-010 finally brings an industry-wide uniform push-pull locking system for circular connectors in factory automation. Slow screwing was yesterday. With PushPull it's: Click & Connect! Simple, fast and reliably connected. Regardless of whether the device socket is vertical or recessed, a PushPull locking system in accordance with IEC 61076-2-010 always gives device manufacturers the right solution from a single source.

Find out more!

HARTING RJ Industrial® Ethernet data interfaces

Your benefits at a glance:
•    RJ 45 PCB sockets with and without transformer from 10/100Mbit/s to 10Gbit/s
•    Easy and fast field-terminable RJ45 plugs and sockets for data transmission in networks
•    Patch panels, DIN rail outlets and IP65/67 outlets
•    Extensive patch cable range
•    Matching accessories such as cable connectors, protective caps and tools

Find out more!

Adapter

•    M12-RJ45 adapter
•    Gender changer
•    Y-distributor
•    T-splitter
•    Termination resistor

Find out more!

Han-Yellock® Compact hood/housing in a shapely design

Your benefits at a glance:
•    Self-contained interface concept
•    Han-Yellock® module for allowing contacts and potentials to be duplicated
•    Adapter frame for using the Han-Modular® modules
•    Monoblocks for the highest contact density

Find out more!

Inserts

•    Adaption of the produced energy to the grid demands
•    High frequent electromagnetic interferences
•    Accurate and calibrated measurement of the produced energy
•    Individual designed high power electronics inside the inverter

Find out more!

Han D® / DD® / Han® DDD Up to 216 contacts

•    250 V / 10 A
•    High density of contacts
•    Available in multiple termination techniques
•    FO contacts are possible
•    for Han A® / Han® B hoods/housings

Find out more!

Han E® / Han® ES/ES Press/ESS/EE/EEE for up to 16 A capacity

•    All-purpose use
•    Available in multiple termination techniques
•    500 V / 16 A

Find out more!

Han-Com® Combination connectors

•    Combination of signal and power in one insulation body
•    Power range up to 690 V / 100 A
•    Control range up to 400 V / 16 A
•    Available in multiple termination techniques
•    Usage of Han® C, Han D®, Han E® and FO contacts

Find out more!

Han® B Standard hoods/housings for industrial connectors

•    Many variations: for precise industrial applications
•    A proven hoods/housings made of powder-coated die-cast aluminium
•    IP65 / IP67
•    Locking levers: Han-Easy Lock®

Find out more!

Han® HP Direct for direct electrical cabinet installation

•    Screw lock made of high-quality stainless steel
•    Particularly robust for industrial and outdoor applications

Find out more!

Conveyor system

Solutions and benefits
•    System cables and connectors that are optimised for decentralised drive configurations
•    Components and devices in IP 65/67 in different construction types
•    Wide range of components for all power, data and signal interfaces
•    Quick and short-circuit-proof assembly of the T-tap, thanks to IDC or using a connector
•    T-taps and cables scalable according to requirements

Ha-VIS RFID Transponder

HARTING has added a distributor for power supply for a voltage range up to 48 V to the Han-Power® T series: Han-Power® T with 3 HARTING PushPull Power connectors enables actuators and sensors to be linked to the periphery of industrial production processes rapidly and securely.

Find out more!

Han® Q Compact connectors

The industry trend towards miniaturisation continues unabated. Here, the HARTING single-pole Han® Q 1/0 Axial Screw Protected offers an optimal solution. The connector enables the transmission of high currents – greater than 100 A – in the small footprint of 3 A housings.

Find out more!

Han-Compact® Compact hood/housing

•    Inner fastening mechanism
•    Compact design saves space
•    Thermoplastic or metal hoods/housings
•    for inserts in the Han® Q series

Find out more!

Han E® / Han® ES/ES Press/ESS/EE/EEE for up to 16 A capacity

•    All-purpose use
•    Available in multiple termination techniques
•    500 V / 16 A

Find out more!

Han® B Standard hoods/housings for industrial connectors

•    Many variations: for precise industrial applications
•    A proven hoods/housings made of powder-coated die-cast aluminium
•    IP65 / IP67
•    Locking levers: Han-Easy Lock®

Find out more!

Chip conveyor and filter unit

Solutions and benefits
•    Scalable design of housings according to the respective requirements - from thermoplastics to stainless steel
•    Components and devices in IP 65/67 with a wide variety of locking mechanisms
•    Connectors are ideal for the design and handling of modular systems
•    Mechanical coding for fast and error-free plugging
•    Connector housings and contact inserts for all major industry standards

M12

The M12 PushPull standard for automation

The IEC standard 61076-2-010 finally brings an industry-wide uniform push-pull locking system for circular connectors in factory automation. Slow screwing was yesterday. With PushPull it's: Click & Connect! Simple, fast and reliably connected. Regardless of whether the device socket is vertical or recessed, a PushPull locking system in accordance with IEC 61076-2-010 always gives device manufacturers the right solution from a single source.

Find out more!

M8

The M8 is a common connector at the field level, although to date only for the transmission of signals. The new M8 D-coded has a robust metal housing with continuous shielding, which enables it to supply devices with 100 Mbit/s Fast Ethernet.

Find out more!

Adapter

•    M12-RJ45 adapter
•    Gender changer
•    Y-distributor
•    T-splitter
•    Termination resistor

Find out more!

Distribution boxes / sensor actuator boxes

Your advantages at a glance:
•    LED for showing operating mode and status
•    Cabling is quick, easy and safe
•    Quick installations
•    Optimised facility maintenance
•    Customised solutions
•    In well-known HARTING quality
•    Our portfolio includes various solutions with sensor actuator boxes for many applications

Find out more!

Han E® / Han® ES/ES Press/ESS/EE/EEE for up to 16 A capacity

•    All-purpose use
•    Available in multiple termination techniques
•    500 V / 16 A

Find out more!

Han® B Standard hoods/housings for industrial connectors

•    Many variations: for precise industrial applications
•    A proven hoods/housings made of powder-coated die-cast aluminium
•    IP65 / IP67
•    Locking levers: Han-Easy Lock®

Find out more!

Han-Modular® The modular connector

The modular connector series: integrating power, signal, data and even compressed air into a single unique interface.

Your benefits at a glance:
•    Integration of multiple connectors into a single unit
•    Shorter installation times
•    Significant reduction in space requirements
•    Cost savings on components and the entire system
•    Future-proof thanks to flexible enhancements

Find out more!

Han® Q Compact connectors

The industry trend towards miniaturisation continues unabated. Here, the HARTING single-pole Han® Q 1/0 Axial Screw Protected offers an optimal solution. The connector enables the transmission of high currents – greater than 100 A – in the small footprint of 3 A housings.

Find out more!

Han-Compact® Compact hood/housing

•    Inner fastening mechanism
•    Compact design saves space
•    Thermoplastic or metal hoods/housings
•    for inserts in the Han® Q series

Find out more!

Han A® Standard Hoods/housings for industrial applications

•    Slim, space saving construction type
•    Thermoplastic or metal hoods/housings
•    IP67

Find out more!
Machinery (Machine tools) application products : Overview

Digital Tools | Whenever you need it

Stay connected with us