Products & Solutions

System cabling

Your cabling solution for data, signal and power.

HARTING's system cabling meets the most diverse requirements from the industry, the wind sector and the railway market. In addition to a wide range of sensor actuator boxes, we also provide ready-made solutions for transmitting data, signal and power. Depending on your application, you can use connectors that can be assembled on-site as well as over-moulded variants with plastic or metal housings. In addition to standardised solutions, we also offer customised variants that are precisely tailored to meet your individual requirements.

RJ45 system cable

RJ45 for high data transmission rates in harsh environments

RJ45 solutions in unprotected and protected housings for the transmission of Fast Ethernet 100 Mbit/s (Cat.5 and Cat.5e) up to 10 Gbit/s Ethernet (Cat.6A).

 

Find out more about RJ45 system cabling

M8/M12 system cabling

Perfect for fast data transmission in IP65/67 environments

M8 and M12 system cable for transmitting Fast Ethernet 100 Mbits/s (D-coded; Cat. 5) as well as 10 Gbit/s (X-coded; Cat. 6A).

 

Find out more!

Expanded beam cable assembly

Reliable in the harshest conditions

HARTING's expanded beam technology is extremely robust and resistant to dirt. This product is designed to ensure reliable optical connections while operating in the toughest, harshest and dirtiest environments.

 

Find out more about expanded beam cable assembly

Faseroptische Drehübertragung in rotierenden Anwendungen

Die Glasfaser Übertragung ist eine innovative Lösung, um breitbandige Datenübertragung aus einem rotierenden System in ein statisches System zu übermitteln.

Erfahren Sie mehr über die Faseroptische Drehübertragung

Distribution boxes

The answer to constantly increasing cable complexity

Distribution boxes manage signal transmissions and reduce installation time – that saves you both time and money. Our passive sensor actuator boxes consist of plastic, standardised M8 and M12 slots along with a wide range of connection options for the trunk cable.

 

Find out more about distribution boxes

M8 / M12 system cabling

Ideal for signal transmission in IP65/67

M8 and M12 system cabling are suitable for applications in harsh industrial environments. The 3 to 12-pole A-coded plug faces allow the Signal transmission in a wide range of applications.

 

Find out more!

HARTING Siemens automation cabling

Customised solutions for connecting Siemens products

Our range of cable assemblies and cable solutions for automation provide solutions for power distribution, power connections between devices, and a comprehensive selection of shielded cables for connecting motors.

 

Find out more about HARTING's Siemens automation cabling

Siemens product partner for the SIMATIC MICRO-DRIVE

Efficiently supplying your facilities with data, signals and power

For the new SIMATIC MICRO-DRIVE servo drive system, HARTING offers the matching plug-in cable product which can be combined perfectly with Dunker or ebm-papst motors.

 

Find out more about the SIMATIC MICRO-DRIVE

Motor cable connection kits for SEW-EURODRIVE drives

On the motor side, many geared motors and drive systems are compatible with Han® industrial connectors. We offer suitable connector sets for various SEW-EURODRIVE motor types for assembling the corresponding motor connection cables.

 

Find out more about connection kits for SEW-EURODRIVE drives